Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowCompare Furnaces
arrowXC Three-Stage Variable Speed
arrowXV Two-Stage Variable Speed
arrowXL Two-Stage
arrowXT Single-Stage
arrowXR Single-Stage
arrowXB Single-Stage
arrowOil Furnaces
arrowXV80
arrowXP80
arrowStandard and High Efficiency Comfort Coils
arrowGuide to Gas Furnaces
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
XV Oil Furnaces
Dependable warmth and consistent comfort for you home
TRANE XV80
Variable oil heating for gentle warmth
XV80Oil

Compare this product with others
Take a look inside the XV80
Learn how to get the right manual from your dealer
TRANE XV80 features:

Efficient performance
The XV80 is rated with up to 82.7% AFUE, annual fuel utilization efficiency.

Comfortable, even heating
Variable speed fan motor adjusts speed to provide a consistent flow of warm, comfortable air with quiet operation.

Durable construction
Materials for all components are tested again and again for long-lasting performance and durability.

Better indoor air
Add a Trane Air Cleaner to your system for filtering that removes up to 99,98% dust, pollen and other irritants throughout your entire home for a cleaner, healthier, more comfortable home.


TRANE XV80 specifics
Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XV80 includes:
  • Variable Speed Blower
  • Quiet Operation
  • Heavy Duty, 13 Gauge Hot-Rolled Steel Heat Exchanger, for reliable-lasting comfort
  • Ceramic Fiber Combustion Chamber that heats up quickly and provides more complete combustion
  • Beckett Flame Retention Burner for smooth, quiet and cleaner ignition
  • Heavy Gauge, Two-tone Powder Painted Cabinet
  • Increased Dehumidification with Comfort-R™
Backed by Trane's industry-leading limited warranty
  • Lifetime Limited Warranty on heat exchanger.
  • Five-Year Limited Warranty on internal functional parts.
  • If your XV80 oil furnace is installed at the same time as a new Trane XLi outdoor condensing unit, it will be covered for ten years on internal functional parts as part of the outdoor unit system warranty.
  • Optional Extended Warranties available. Extended warranties cover labor, refrigerant, and other costs not covered by Manufacturer’s Limited Warranty so you are covered for all parts and labor for the lifetime of the warranties.
  • Ask your dealer for full warranty information at time of purchase.
XV80 VARIABLE SPEED OIL GAS FURNACE (Downflow/Horizontal)
Model More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
More Info Nominal Capacity Output*
(BTUH)
More Info ICS**
AFUE
TDF1M087A9V3SAA 22.25 61.25 22.25 87,000 81.7
TDF1M087A9V5SAA 22.25 61.25 22.25 87,000 82.6
XV80 VARIABLE SPEED OIL FURNACE (Lowboy Front Flue)
Model More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
More Info Nominal Capacity Output*
(BTUH)
More Info ICS**
AFUE
TLF1M087A9V3SAA 41.5 22.25 47 87,000 82.0
TLF1M087A9V5SAA 41.5 22.25 47 87,000 82.7
XV80 VARIABLE SPEED OIL FURNACE (Lowboy Rear Flue)
Model More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
More Info Nominal Capacity Output*
(BTUH)
More Info ICS**
AFUE
TLR1M087A9V3SAA 41.5 22.25 47 87,000 82.0
TLR1M087A9V5SAA 41.5 22.25 47 87,000 82.4
XV80 VARIABLE SPEED OIL FURNACE (Highboy Vertical)
Model More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
More Info Nominal Capacity Output*
(BTUH)
More Info ICS**
AFUE
THV1M087A9V3SAA 58 22.25 31 87,000 82.4
THV1M087A9V5SAA 58 22.25 31 87,000 82.6

*Other capacities are possible with a nozzle change. Ask your dealer for additional information.

**Isolated Combustion System
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
An in-depth look at gas furnaces
Get more information on choosing the right furnace for your home.
Guide to gas furnaces
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved