Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowCompare Furnaces
arrowXC Three-Stage Variable Speed
arrowXV Two-Stage Variable Speed
arrowXV95
arrowXV90i
arrowXV80i
arrowXV80
arrowXL Two-Stage
arrowXT Single-Stage
arrowXR Single-Stage
arrowXB Single-Stage
arrowOil Furnaces
arrowStandard and High Efficiency Comfort Coils
arrowGuide to Gas Furnaces
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
XV Two Stage Variable Speed with built in CleanEffects™ technology
Reliable gas heating for gentle warmth and cleaner air
TRANE XV80i
Reliable gas heating for gentle warmth and cleaner air
XV80i

Compare this product with others
Take a look inside the XV80i
Learn how to get the right manual from your dealer
TRANE XV80i features:

Efficient performance
The XV80i is rated with up to 80% AFUE.

Comfortable, even heating
Variable-speed-fan motor adjusts speed to provide a consistent flow of warm, comfortable air iwth quiet operation.

Durable construction
Materials for all components are tested again and again for long-lasting performance and durability.

Better indoor air
Trane CleanEffects technology is built in to your system for filtering that removes up to 99% of dust, pollen and other irritants throughout your entire home, keeping it cleaner, healthier and more comfortable.


TRANE XV80i specifics
Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XV80i includes:
  • Variable Speed Blower
  • Built-in Trane CleanEffects™ technology offering whole-house air filtration with space-saving flexibility
  • Cleanable Collection cells
  • Two stage gas heat provides greater fuel efficiency and better comfort control
  • Heavy gauge, two-tone powder painted cabinet
  • Increased dehumidification with Comfort-R
  • Durable Adaptive Silicon Nitride Hot Surface Igniter
  • Multiport, In-shot Burners
  • One-Piece aluminized steel primary heat exchanger
  • 24-volt fuse protects controls
  • Insulated cabinet for quiet operation
  • ERV and humidifier compatible
Backed by Trane's industry-leading limited warranty
  • 20-year Limited Warranty on heat exchanger.
  • 5-Year Limited Warranty on internal functional parts.
  • If your XV80i furnace is installed at the same time as a new Trane XLi Outdoor Condensing Unit, it will be covered for ten years on Internal functional parts as part of the outdoor unit system warranty.
  • Optional Extended Warranties available. Extended warranties cover labor, and other costs not covered by Manufacturer’s Limited Warranty so you are covered for labor for the lifetime of the warranties.
  • Warranties are for residential use.
  • Ask your dealer for full warranty information at time of purchase.
XV80i Variable-Speed, 2-Stage Upflow/Horizontal with TRANE CleanEffects™ Technology Inside
Model More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
More Info Nominal Capacity Output*
(BTUH)
Stage 1 / Stage 2
More Info ICS**
AFUE
TUD2B060AFV32A 40 17.5 28 31,200 / 48,000 80
TUD2B080AFV32A 40 17.5 28 41,600 / 64,000 80
TUD2B100AFV32A 40 17.5 28 41,600 / 64,000 80
TUD2C080AFV42A 40 21.0 28 52,000 / 80,000 80
TUD2D120AFV52A 40 24.5 28 62,400 / 97,000 80

*Other capacities are possible with a nozzle change. Ask your dealer for additional information.

**Isolated Combustion System
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
An in-depth look at gas furnaces
Get more information on choosing the right furnace for your home.
Guide to gas furnaces
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved