Trane
Find a dealer   Make a dealer appointment
 
Select System Menu
arrowIntroduction
arrowWhat's in a System?
arrowAir Conditioners and Furnaces
arrowHeat Pumps and Air Handlers
arrowHeat Pumps and Furnaces
arrowAir Conditioners and Air Handlers
arrowPackaged Units
arrowBenefits of Variable Speed Motors
arrowWhat Size System?
arrowTrane System Customizer
arrowFrequently Asked Questions
arrowGlossary
print this page

1. Air Conditioner
Basically an air conditioner works like this: connected to the inside cooling coil, the compressor pumps refrigerant back and forth, extracting heat and moisture from the indoors. It transfers the heat to the outdoors. Warm indoor air is blown over the inside coil, then is cooled and distributed throughout your home. As of January 2006, the rating changed to a minimum of 13. Trane's full line of air conditioners range in efficiency from 13 to 19.50 SEER. Trane's 19.50 SEER XL19i air conditioner actually has two compressors for two-stage cooling, giving it the ability to handle your comfort regardless of whether it's a moderately warm day, or the hottest day of summer.

2. Indoor Cooling Coil
To deliver the highest system efficiency, performance and climate control, an indoor cooling coil must be matched in size and rated with your air conditioner. Use a Trane coil with your Trane system for optimum reliability.

3. Furnace
Trane furnaces are uniquely designed to provide maximum heat with minimum fuel usage. And they think for themselves. Key furnace control functions are integrated into one microelectronic system which monitors the thermostat and gas valve ensuring precise temperature control. The current minimum AFUE requirement for furnaces is 78 percent. Trane offers a full line of single-stage, two-stage, and two-stage variable-speed furnaces that range from 78 percent to 93 percent AFUE.

4. Air Cleaner
An air cleaner is an integral part of a home comfort system, filtering dust and pollutants out of the air you breathe, and keeping your rugs and home furnishings cleaner, as well. Reduced pollen, dust, pet dander, smoke, etc. could help reduce allergy and asthma discomfort. A TRANE CleanEffects™ air filtration system is up to 99.98% effective, and is also proven to remove more than 99% of the common flu virus from your home’s filtered air.

5. Thermostat
The control center for your home comfort system. Trane's digital, programmable thermostats give you precise temperature control and allow you to program your heating and cooling requirements depending upon your activities and schedule.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
What is a matched system?
Find out why a total comfort system properly sized to your home is so important.
Benefits of a matched
system
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved