|
Air delivery perfectly sized to your home |
|
The benefits of a variable-speed motor in a gas furnace or air handler are many.
The motors used in our systems are programmed to provide a consistent flow of cool
or warm air. Sufficient airflow is assured even if the filters get dirty or registers
are closed, the drive module immediately detects these conditions and increases
the rpm of the motor. This unique feature of speed variability ensures compressor
reliability, proper system capacity and airflow distribution through the duct system.
But the benefits you will see, hear and feel are more consistent comfort, quieter
operation and better dehumidification. |
 |
|
|
Staged heating and cooling |
|
Instead of operating on a single, full-blast speed, a multiple-stage system operates
efficiently at the lower stage most of the time. On extremely hot or cold days,
it switches to a higher stage to maintain comfort. Because of this, staged heating
and cooling puts an end to temperature swings. And, since the system operates at
a slower speed much of the time, conditioned air is better distributed throughout
the entire home, enhancing comfort and indoor air quality. |
|
Comfort-R™ and dehumidification |
|
When variable-speed is combined with two compressor systems, airflow delivery can
be programmed to deliver 50% airflow during first stage operation and 100% during
second stage. This managed process is called Comfort-R and it's pre-set by your
installer. During cooling, the motor ramps up slowly—the slow movement of air allows
the comfort coil to cool quickly which means more moisture is extracted from the
air. This dehumidification feature removes six times the amount of moisture that
a standard system can. It also provides more immediate comfort, allowing a home
to get cooler faster. |
|
Enhanced indoor air quality |
|
With variable-speed technology, a constant flow of conditioned air moves through
a home, providing a cleaner indoor air environment. For the ultimate clean air experience,
match your variable speed unit with the revolutionary TRANE CleanEffects™ whole-home
air filtration system, capable of removing up to 99.98% of the irritating particles
and allergens from your filtered indoor air. |
|
 |
|
|
|
Find Your Ideal System
|
Use the Trane System Customizer to choose a system based on your unique comfort
requirements
Learn more
|
|
|
|
|