|
 |
Packaged Units |
 |
 |
 |
 |

Construction techniques in some parts of the country use a single-cabinet
heating and air conditioning system rather than a split system, which has both an
outdoor and an indoor unit. Typically, packaged units are installed outdoors at
ground level, a crawl space, or they may be installed on the roof for horizontal
or downflow designs. Available in the same configurations, and utilizing the same
components as split systems, packaged units also offer a variety of efficiency options.
Unlike split systems, in a packaged system, all components are in one cabinet.
|
 |
 |
 |
 |
Packaged Air Conditioner |
 |
 |
 |
 |

In parts of the country, a packaged air conditioner is the perfect
solution. Higher-efficiency units are also available with the Comfort-R™ airflow
system, offering better humidity control.
|
 |
 |
 |
Packaged Heat Pump |
 |
 |
 |
 |

With heating, air conditioning and air-handling functions in
one unit, a packaged heat pump can take care of all your home comfort needs. Trane's
XL16c high-efficiency packaged heat pump comes equipped with two-stage heating
and air conditioning for maximum comfort and efficiency.
|
 |
 |
 |
 |
Packaged Dual Fuel |
 |
 |
 |
 |

A packaged dual fuel unit has what you might call a split personality.
As a heat pump, it cools and dehumidifies your house in the summer. During the spring
and fall, the heat pump provides high-efficiency heating. Then, when the temperature
dips well below freezing, it can provide gas heat for greater comfort. If you live
where natural gas is not available, you can use propane gas as fuel.
|
 |
 |
 |
 |
Packaged Gas Electric |
 |
 |
 |
 |

A packaged gas electric unit offers you electric air conditioning
and gas heating. In warm weather, it's an all-electric high-efficiency air conditioner.
In cold weather it provides warmth from natural gas or propane, giving you the best
of both energy worlds. Trane's XL16c high efficiency gas electric packaged unit
also comes equipped with two-stage heating and air conditioning for more efficient
energy use.
|
 |
|
 |
|
|
|
Find Your Ideal System
|
Use the Trane System Customizer to choose a system based on your unique comfort
requirements
Learn more
|
|
|
|
|