|
1. Heat Pump
Unlike a furnace, a heat pump doesn't burn fuel to make heat.
It simply uses electricity to move heat from one place to another. A heat pump is
an energy-efficient way to cool your home in the summer and heat it in the winter.
Today's heat pumps are required to have a minimum HSPF of 8 and a SEER of at least 13.00. Trane offers a full line of
heat pumps that range from 8 to 10.55 HSPF, and 13.00 to 17.90 SEER. Trane's 17.90
SEER XL19i heat pump offers you even greater control of your home's indoor climate
with two-stage air conditioning and three-stage heating. This means it operates
at low speed most of the time. However, on days when more heating or air conditioning
is required, it switches to the next stage for maximum comfort.
2. Indoor Cooling Coil
To deliver the highest system efficiency, performance and climate
control, an indoor cooling coil must be matched in size and rated with your air
conditioner. Use a Trane coil with your Trane system for optimum reliability.
3. Furnace
Trane furnaces are uniquely designed to provide maximum heat
with minimum fuel usage. And they think for themselves. Key furnace-control functions
are integrated into one microelectronic system, which monitors the thermostat and
gas valve, ensuring precise temperature control. The current minimum AFUE requirement
for furnaces is 78 percent. Trane offers a full line of single-stage, two-stage,
and two-stage variable-speed furnaces that range from 78 percent to 93 percent AFUE.
4. Air Cleaner
An air cleaner is an integral part of a home comfort system,
filtering dust and pollutants out of the air you breathe, and keeping your rugs
and home furnishings cleaner, as well. Reduced pollen, dust, pet dander, smoke,
etc. could help reduce allergy and asthma discomfort. A TRANE CleanEffects™ air
filtration system is up to 99.98% effective, and is also proven to remove more than 99% of the common flu virus
from your home’s filtered air.
5. Thermostat
The control center for your home comfort system. Trane's digital,
programmable Comfort Controls give you precise temperature control and allows you
to program your heating and air conditioning requirements depending upon your activities
and schedule.
|
 |
 |
|
 |
|
|
|
Find Your Ideal System
|
Use the Trane System Customizer to choose a system based on your unique comfort
requirements
Learn more
|
|
|
|
|