|
1. Heat Pump
Unlike a furnace, a heat pump doesn't burn fuel to make heat.
It simply uses electricity to move heat from one place to another. A heat pump is
an energy-efficient way to cool your home in the summer and heat it in the winter.
Today's heat pumps are required to have a HSPF of 8.0 and a SEER of at least 13.00. Trane offers a full line of
heat pumps that range from 8 to 10.55 HSPF, and 13.00 to 17.90 SEER. Trane's 17.90
SEER heat pump offers you even greater comfort with two-stage air conditioning and
three-stage heating. This means it operates at low speed most of the time. However,
on days when more heating or air conditioning is required, it switches to the next
stage for maximum comfort.
2. Air Handler
Matched in size (capacity) and efficiency rating with the heat
pump, air handlers circulate conditioned air throughout your home. An air handler
contains an inside coil and a blower fan, with the additional possibility of an
auxiliary electric strip heater. Trane air handlers are available with single, multi-
or variable-speed motors. Variable-speed models are known for soft starts, high
humidity control features and 12 selectable levels of airflow capacity, as well
as the enhanced comfort mode, the Comfort-R™ airflow system.
3. Air Cleaner
An air cleaner is an integral part of a home comfort system,
filtering dust and pollutants out of the air you breathe, and keeping your rugs
and home furnishings cleaner, as well. Reduced pollen, dust, pet dander, smoke,
etc. could help reduce allergy and asthma discomfort. A TRANE CleanEffects™ air
filtration system is up to 99.98% effective, and is also proven to remove more than 99% of the common flu
virus from your home’s filtered air.
4. Thermostat
The control center for your home comfort system. Trane's digital,
programmable Comfort Controls give you precise temperature control and allow you
to program your heating and air conditioning requirements depending upon your activities
and schedule.
|
 |
 |
|
 |
|
|
|
Find Your Ideal System
|
Use the Trane System Customizer to choose a system based on your unique comfort
requirements
Learn more
|
|
|
|
|