Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowCompare Furnaces
arrowXC Three-Stage Variable Speed
arrowXV Two-Stage Variable Speed
arrowXL Two-Stage
arrowXT Single-Stage
arrowXR Single-Stage
arrowXB Single-Stage
arrowOil Furnaces
arrowStandard and High Efficiency Comfort Coils
arrowGuide to Gas Furnaces
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
Two-Stage Heating Produces Four-Star Comfort

Ever wish you could just take the chill out of your home's air without being overwhelmed with a full blast of heat from your furnace?

Well, now you can, thanks to a new development in gas furnaces called two-stage heating.

According to experts at the Trane Home Comfort Institute, two-stage heating means the gas furnace can operate at either high or low to provide the correct level of comfort with the most efficiency.

They say you'll feel the benefit of two-stage heating most during those transitional times such as a cool autumn night when you just need a little heat to make your house comfortable.

Rather than hitting you with a full blast of heat, the furnace responds with a pre-heat stage, warming the heat exchangers before circulating air throughout the house. Then, the two-speed blower starts at low speed, quietly and gently warming your home.

When colder temperatures set in, the two-stage gas valve automatically increases the fuel flow and the blower switches to high speed for maximum comfort.

Added Benefits

Increased levels of indoor comfort, however, aren't the only benefits two-stage heating provides. Higher levels of efficiency and the lower operating costs that accompany them are others.

The Trane Home Comfort Institute explains that operating costs go down for two reasons. The first is the elimination of short-cycling, which is the frequent starting and stopping common to many single-stage furnaces. Compare it to the operation of a car, and it's similar to the difference in fuel economy between highway driving and stop-and-go driving.

The second is better utilization of fuel. For example, at the end of the high-speed cycle, after the fuel shuts off, the furnace continues to run a few seconds, using the remaining heat in the exchangers before it shuts off. This helps ensure that you get all the heat you've paid for.

Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved