Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowAir Handlers
arrowCompare Air Handlers
arrowVariable-Speed Convertible
arrow6-way Convertible
arrow2/4TEH
arrow2/4TEC
arrow2-way Convertible
arrowCompact Air Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
6-Way Convertible Air Handlers
Quiet and efficient comfort
TRANE 2/4TEH
Quiet and efficient comfort
2/4TEH

Compare this product with others
Take a look inside the 2/4TEH
TRANE 2/4TEH features:

High efficiency 4-speed blower motor
Provides airflow flexibility to match your heating and cooling requirements. Delivers exceptional air flow and efficiency.

Vortica™ advanced air flow system
High efficiency Vortica™ blower provides a consistent flow of warm, comfortable air, while operating quietly and efficiently. Composite material will not crack, corrode or rust.

“No Leak” base pan
Rust-resistant, polycarbonate drain pan is sloped to reduce standing water.


TRANE 2/4TEH specifics
Every Trane air handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 2/4TEH includes:
  • High-efficiency blower motor
  • Vortica™ advanced blower system
  • Compact cabinet only 21” deep
  • Easy access to filters
  • Insulated galvanized heavy steel cabinet
Backed by Trane's industry-leading limited warranty
  • 5-year Limited Warranty on internal functional parts.
  • If your air handler is installed at the same time as a new Trane XLi outdoor condensing unit, it will be covered for 10 years on internal functional parts as part of the outdoor unit system.
  • Optional Extended Warranties available. Extended warranties cover labor, refrigerant and other costs not covered by Manufacturer’s Limited Warranty, so you are covered for all parts and labor for the lifetime of the warranties.
  • Ask your dealer for full warranty information at time of purchase.
High Efficiency 2/4TEH Air Handlers
Model More Info Nominal Cooling
Capacity (BTUH)
More Info Nominal Tons More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
2/4TEH3F18A1000A 18,000 1.5 43 21.5 21
2/4TEH3F24A1000A 24,000 2 43 21.5 21
2/4TEH3F30A1000A 30,000 2.5 45 21.5 21
2/4TEH3F36A1000A 36,000 3 45 21.5 21
2/4TEH3F42A1000A 42,000 3.5 51.75 23.5 21
2/4TEH3F48A1000A 48,000 4 57.9 23.5 21
2/4TEH3F60A1000A 60,000 5 57.9 23.5 21
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved