| Questions |  |
 | | Answers |  |
| Why should I choose Trane heating, air conditioning and air cleaning equipment? |
Increased efficiency, reliability, and
control of your home's indoor environment are the main reasons for
choosing a new Trane heating and air conditioning system. Our split system
air conditioning units and heat pumps all have fully louvered panels to
protect the outdoor coil from damage, as well as powder paint finishes and
weather-resistant screws. We are the only manufacturer to offer
all-aluminum outdoor coils, the patented Spine Fin™ coil. Our Spine Fin
outdoor coils provide greater heat-transfer capabilities, thus resulting
in higher efficiencies and greater resistance to corrosion than
traditional copper/aluminum coils. Our XL19i model is among the highest SEER ratings
(cooling efficiency) systems in the industry. (*ARI Directory listings for XL19i)
Trane's gas furnaces feature self-diagnostic controls, a
heavy steel 40"-high, insulated cabinet, hot surface igniter, multi-port
in-shot burners, one-piece heat exchangers with no welds, durable
pre-painted finish, and some of the highest efficiencies in the industry,
making Trane an obvious choice.
We are also the
variable-speed airflow experts. Our variable-speed furnaces and air
handlers can do things other manufacturer's products can't, such as superb
humidity control with Comfort-R Enhanced Mode. This feature allows the
coil to get cold faster and the furnace blower to slowly ramp up and down,
or to operate at 50 percent of cooling speed in the FAN ON position. This
provides greater air circulation and filtration, even temperature
distribution, humidity control, and quiet performance. Variable-speed
motors are the most efficient motors as well, increasing the overall
efficiency of your heating and air conditioning system.
And when it comes to cleaner air, our revolutionary new TRANE CleanEffects is the
industry's most effective whole-home air filtration system, capable of removing up
to 99.98% of the allergens and harmful particles from your family's air.
You can receive more information in our Products section. Just scroll down to the
product links and click on the ones you are interested in to review pictures,
features, capacities, dimensions, ratings, and warranty information.
| |  | | Who can recommend a home comfort system to meet my needs? | |
Our products come to you through your local independent Trane dealer who can explain
the advantages of different types of systems for your home or region of the country,
as well as select the right products to meet your personal comfort needs. The dealer
can also discuss the benefits of higher efficiency, variable-speed airflow,
the revolutionary TRANE CleanEffects whole-house air cleaner, programmable thermostats,
two-stage heating and air conditioning, and other reliable, durable products. Y
ou can find a list of local independent Trane dealers in the Yellow Pages or type in your
ZIP code at our Web site's Dealer Locator for a partial list of independent Trane dealers
in your area.
| |  |
|
 |
|
|
|
Find Your Ideal System
|
Use the Trane System Customizer to choose a system based on your unique comfort
requirements
Learn more
|
|
|
|
|