Trane
Find a dealer   Make a dealer appointment
 
Getting Started Menu
arrowIntroduction
arrowThe Trane Matched System
arrowGetting Started Checklist
arrowThe Trane Difference
arrowReliability
arrowClean Air
arrowComfort Control
arrowEfficiency
arrowFrequently Asked Questions
arrowPurchasing & Financing
arrowBenefits of Matched Systems
arrowFrequently Asked Questions
arrowGlossary
print this page

Total comfort, absolute control — that’s what you can expect from a Trane system with programmable controls. Trane systems not only heat and cool the air, but are designed to adapt to the way you and your family live. Each system is built around your lifestyle to provide a superior level of indoor comfort, room by room. Read on to discover the level of control you have with Trane products and how they can improve your quality of life—day after day, year after year.

Variable-speed means consistent climate control

Most home comfort systems only deliver air at one speed, so the system is either off or on at full speed. That can lead to drafty rooms, wider temperature swings and more noise. But a Trane system designed with a variable-speed furnace (or air handler) adds just the right amount of warm or cool air to keep you at the right temperature all day and all night.

Also, since a variable-speed fan can run at lower speeds, it better circulates the air and removes humidity. Higher humidity is often what makes you feel uncomfortable. And an extra bonus is that it helps your system work more efficiently, saving you money.

Bask in quiet comfort

Another important benefit of variable-speed indoor components is a significant reduction in sound. The variable speed blower begins at a low speed and slowly ramps up as needed, so you don't hear the clang standard units make on start-up or shutdown, along with the blasts of hot or cold air. It runs so quietly, in fact, that you'll sleep more soundly and never have to adjust your TV over the sound of your system's operation. Now that's comfort you can hear as well as feel.

Control moisture (and what comes with it) with Comfort-R

Simply match a high-efficiency air conditioner or heat pump with a variable-speed indoor unit featuring our patented TRANE Comfort-R technology to remove humidity from your home during those hot summer days. Lower humidity can also lead to savings since, without excess moisture in the air, you can keep your thermostat at a higher setting and still feel comfortable. When you have a heat pump system, Comfort-R mode also offers a warmer start-up in heating so you don't feel cool air when you're looking for warm and cozy air. Another benefit: Because dust mites need high humidity to live, they won't, so your family can breathe easier.

Pick and choose your comfort zones

Why heat or cool the entire house to the same temperature when you spend most of your time in one area? If you have a home that is multilevel, the answer could be two or more zones so you can control the temperature as needed. Having multiple zones could significantly lower your energy costs and increase your comfort.

Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
What is a matched system?
Find out why a total comfort system properly sized to your home is so important.
Benefits of a matched
system
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved