In general, it's important to remember that the higher the efficiency
rating, the greater the energy savings. When properly selected, higher efficiency
matched systems offer improved comfort at reduced operating costs.
Many of Trane's high efficiency products (listed below) meet the ENERGY STAR guidelines
for energy efficiency. ENERGY STAR air conditioners and heat pumps range from 14
to 18.0
SEER; gas furnaces are 90%+ AFUE.
With Trane's efficient ENERGY STAR® Comfort Systems, installed by a trained independent
Trane dealer, you will enjoy years of trouble-free operation and energy savings.
See your local independent Trane dealer for more information on Trane high efficiency
models.