Step up to the most effective air filtration system available
If you own a TRANE Perfect Fit™ filter but desire an even greater
level of air filtration, you can easily upgrade to the breakthrough air cleaning
technology of TRANE CleanEffects. With the TRANE CleanEffects Upgrade Kit, you and
your family will breathe air that is up to 99.98% free of allergens. And installation
by your local Trane independent dealer can take less than an hour, giving you cleaner
indoor air, quickly.
Key benefits of owning TRANE CleanEffects™:
- Is the most effective whole-house air filtration technology
- Removes up to 99.98% of airborne allergens, including bacteria and viruses down
to .1 microns
- Reduces household dust, a primary trigger of asthma and allergies
- Provides a breakthrough clean air delivery rate of up to 1200*
- Installs easily—no additional space required
- Doesn’t clog, so it maintains remarkable filter efficiency over time
- Reusable filter is easy to vacuum or wash clean
* Clean air delivery rate (efficiency times airflow rate) is recognized
by the Federal Trade Commission (FTC) and Environmental Protection Agency (EPA)
as a fair and objective measure of various air cleaner technologies. Ratings reflect
cubic feet per minute of clean air delivered for a typical 3-ton heating and cooling
system: the higher the value, the more effective the air cleaner.

Backed by Trane's industry leading limited warranty
TRANE CleanEffects Upgrade Kit is covered by a ten-year limited
warranty on the system’s electronics, and a five-year limited warranty on functional
parts.
|